JAJSGD1B October 2018 – December 2018 INA901-SP
PRODUCTION DATA.
NOINDENT:
NOTE (1): NC denotes no internal connection.PIN | I/O | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
BUF IN | 4 | I | A | Connect to output of filter from PRE OUT. |
GND | 2 | — | GND | Ground. |
IN– | 1 | I | A | Connect to load side of shunt resistor. |
IN+ | 8 | I | A | Connect to supply side of shunt resistor. |
NC | 7 | — | — | Recommend connect to ground. |
OUT | 5 | O | A | Output voltage. |
PRE OUT | 3 | O | A | Connect to input of filter to BUF IN. |
V+ | 6 | — | P | Power supply, 2.7 V to 18 V. |