JAJSBH2H October 2010 – August 2023 ISO1176T
PRODUCTION DATA
RS-485 is a robust electrical standard suitable for long-distance networking that may be used in a wide range of applications with varying requirements, such as distance, data rate, and number of nodes.
PARAMETER | VALUE |
---|---|
Pullup and Pulldown Resistors | 1 kΩ to 10 kΩ |
Decoupling Capacitors | 100 nF |