JAJSBH2H October 2010 – August 2023 ISO1176T
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 12 | I/O | Non-inverting Driver Output / Receiver Input |
B | 13 | I/O | Inverting Driver Output / Receiver Input |
D | 8 | I | Driver Input |
D1 | 1 | O | Transformer Driver Terminal 1, Open Drain Output |
D2 | 2 | O | Transformer Driver Terminal 2, Open Drain Output |
DE | 7 | I | Driver Enable Input |
GND1 | 3 | — | Logic-side Ground |
GND2 | 9, 11, 14, 15 | — | Bus-side Ground. All pins are internally connected. |
ISODE | 10 | O | Bus-side Driver Enable Output Status |
R | 5 | O | Receiver Output |
RE | 6 | I | Receiver Enable Input. This pin has complementary logic. |
VCC1 | 4 | — | Logic-side Power Supply |
VCC2 | 16 | — | Bus-side Power Supply |