JAJSBH2H October 2010 – August 2023 ISO1176T
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | VCC1, VCC2 | -0.5 | 6 | V |
VO | Voltage at any bus I/O terminal | -9 | 14 | V | |
Voltage at D1, D2 |
14 | V | |||
VI | Voltage input | D, DE or RE | -0.5 | 6 | V |
IO | Receiver output current | Receiver output current | -10 | 10 | mA |
ID1, ID2 | Transformer Driver Output Current |
450 | mA | ||
TJ | Junction temperature | 150 | ℃ | ||
Tstg | Storage temperature | -65 | 150 | ℃ |