JAJSBH2H October 2010 – August 2023 ISO1176T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | IO = –8 mA, See Figure 22 |
-80 | –10 | mV | |
VIT– | Negative-going input threshold voltage | IO = 8 mA, See Figure 22 |
–200 | -120 | mV | |
Vhys | Input hysteresis (VIT+ – VIT–) | 40 | mV | |||
VOH | Output Voltage | VCC1 at 3.3 V and VCC2 at 5V, VID = 200mV, IO = -8mA | VCC1-0.4 | 3 | V | |
VOH | Output Voltage | VCC1 at 3.3 V and VCC2 at 5V, VID = 200mV, IO = -20uA | VCC1-0.1 | 3.3 | V | |
VOL | Output Voltage | VCC1 at 3.3 V and VCC2 at 5V, VID = -200mV, IO = 8mA | 0.2 | 0.4 | V | |
VOL | Output Voltage | VCC1 at 3.3 V and VCC2 at 5V, VID = -200mV, IO = 20uA | 0 | 0.1 | V | |
VOH | Output Voltage | VCC1 at 5 V and VCC2 at 5V, VID = 200mV, IO = -8mA | VCC1-0.8 | 4.6 | V | |
VOH | Output Voltage | VCC1 at 5 V and VCC2 at 5V, VID = 200mV, IO = -20uA | VCC1-0.1 | 5 | V | |
VOL | Output Voltage | VCC1 at 5 V and VCC2 at 5V, VID = -200mV, IO = 8mA | 0.2 | 0.4 | V | |
VOL | Output Voltage | VCC1 at 5 V and VCC2 at 5V, VID = -200mV, IO = 20uA | 0 | 0.1 | V | |
IA or IB |
Bus pin input current |
VI = -7 V or 12 V, other input = 0V: VCC = 4.75 V or 5.25 V | -160 | 200 | µA | |
VI = -7 V or 12 V, other input = 0V: VCC2 = 0 V | -160 | 200 | µA | |||
II |
Receiver enable input current |
RE = 0 V or VCC1 |
-50 | 50 | µA | |
IOZ | High impedance state output current | RE = VCC1 |
–1 | 1 | µA | |
RID | Differential input resistance |
A, B |
60 | kohm | ||
CID | Differential input capacitance |
Test input signal is a 1.5MHz sine wave with 1VPP amplitude, CD is measured across A and B |
7 | 18.8 | pF | |
CMR | Common mode rejection | See Figure 26 | 4 | V |