JAJSBH2H October 2010 – August 2023 ISO1176T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO1176 | ||||||
tPHL, tPLH | Propagation delay | VCC1 at 5 V, VCC2 at 5 V | 50 | ns | ||
tsk(p) | Pulse skew (|tPHL – tPLH|) |
VCC1 at 5 V, VCC2 at 5 V | 2 | 7.5 | ns | |
tPHL, tPLH | Propagation delay | VCC1 at 3.3 V, VCC2 at 5 V | 55 | ns | ||
tsk(p) | Pulse skew (|tPHL – tPLH|) |
VCC1 at 3.3 V, VCC2 at 5 V | 2 | 7.5 | ns | |
tr, tf | Differential output rise time and fall time | See Figure 17 | 2 | 4 | ns | |
tPZH | Propagation delay time, high-impedance-to-high-level output |
DE at VCC1, See Figure 24 | 13 | 25 | ns | |
tPHZ | Propagation delay time, high-level-to-high-impedance output |
DE at VCC1, See Figure 24 | 13 | 25 | ns | |
tPZL | Propagation delay time, high-impedance-to-low-level output |
DE at VCC, See Figure 25 | 13 | 25 | ns | |
tPLZ | Propagation delay time, low-level-to-high-impedance output |
DE at VCC, See Figure 25 | 13 | 25 | ns |