JAJSR56H May 2008 – August 2023 ISO15 , ISO35
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 3.6 V, TJ = 150°C, CL = 15 pF, Input a 0.5 MHz 50% duty cycle square wave | 220 | mW |