JAJSR56H May 2008 – August 2023 ISO15 , ISO35
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
500-kbps DEVICES | ||||||
tr, tf | Differential output rise time and fall time | ISO15M and ISO35M |
120 | 180 | 350 | ns |
tPHZ |
Propagation delay, high-level-to-high-impedance output |
See Figure 7 | 205 | ns | ||
tPLZ |
Propagation delay, low-level to high-impedance output |
See Figure 8 | 330 | ns | ||
tPZL |
Propagation delay, standby-to-low-level output |
See Figure 8 | 530 | ns | ||
tPHL, tPLH | Propagation delay | See Figure 6 | 340 | ns | ||
tsk(p) | Pulse skew (|tPHL – tPLH|) |
See Figure 6 | 6 | ns | ||
tr, tf | Differential output rise time and fall time | ISO15 and ISO35 |
120 | 180 | 300 | ns |
tPZH |
Propagation delay, high-impedance-to-high-level output |
See Figure 7 | 530 | ns |