JAJSR56H May 2008 – August 2023 ISO15 , ISO35
PRODUCTION DATA
VDE | CSA | UL |
---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 60950-1 and IEC 62368-1 | Certified according to UL 1577 Component Recognition Program |
Basic insulation, 4000 VPK Maximum transient isolation voltage, 560 VPK Maximum repetitive peak isolation voltage |
2500 VRMS Isolation rating, Reinforced insulation per CSA 60950-1 and IEC 60950-1 148VRMS working voltage; Basic insulation per CSA 62368-1 and IEC 62368-1 300VRMS working voltage |
Single protection, 2500 VRMS |
Certificate number: 40047657 | Master contract number: 220991 | File number: E181974 |