JAJSCQ8D November 2016 – December 2022 ISO1540-Q1 , ISO1541-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
GENERAL | ||||
CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | >4 | mm |
CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | >4 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | 0.014 | mm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | >400 | V |
Material group | II | |||
Overvoltage category | Rated mains voltage ≤ 150 VRMS | I–IV | ||
Rated mains voltage ≤ 300 VRMS | I–III | |||
DIN EN IEC 60747-17 (VDE 0884-17)(2) | ||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 566 | VPK |
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM t = 60 s (qualification) t = 1 s (100% production) | 4242 | VPK |
qpd | Apparent charge(3) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM = 680 VPK, tm = 10 s | <5 | pC |
Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.6 × VIORM = 906 VPK, tm = 10 s | <5 | |||
Method b1: At routine test (100% production) and preconditioning (type test) Vini = VIOTM, tini = 1 s; Vpd(m) = 1.875 × VIORM = 1062 VPK, tm = 1 s | <5 | |||
CIO | Barrier capacitance, input to output(4) | VIO = 0.4 sin (2πft), f = 1 MHz | ~1 | pF |
RIO | Isolation resistance, input to output(4) | VIO = 500 V, TA = 25°C | >1012 | Ω |
VIO = 500 V, 100°C ≤ TA ≤ 125°C | >1011 | |||
VIO = 500 V at TS = 150°C | >109 | |||
Pollution degree | 2 | |||
Climatic category | 40/125/21 | |||
UL 1577 | ||||
VISO | Withstand isolation voltage | VTEST = VISO = 2500 VRMS, t = 60 s (qualification); VTEST = 1.2 × VISO = 3000 VRMS, t = 1 s (100% production) | 2500 | VRMS |