The ISO1640-Q1 (ISO164x-Q1) device is a hot swappable, low-power, bidirectional isolator that is compatible with I2C interfaces. The ISO164x supports UL 1577 isolation ratings of 5000 VRMS in the 16-DW package, and 3000 VRMS in the 8-D package. Each I2C isolation channel in this low emissions device has a logic input and open drain output separated by a double capacitive silicon dioxide (SiO2) insulation barrier. This family includes basic and reinforced insulation devices certified by VDE, UL, CSA, TUV and CQC. The ISO1640-Q1 has two isolated bidirectional channels for clock and data lines. ISO1640-Q1 integrates logic required to support bidirectional channels, providing a much simpler design and smaller footprint when compared to optocoupler-based solutions.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO1640BD-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
ISO1640DW-Q1 | SOIC (16) | 10.30 mm × 7.50 mm |
PART NUMBER | ISO1640BD-Q1 | ISO1640DW-Q1 |
---|---|---|
Protection Level | Basic | Reinforced |
Surge Test Voltage | 6500 VPK | 10000 VPK |
Isolation Rating | 3000 VRMS | 5000 VRMS |
Working Voltage | 450 VRMS / 637 VPK | 1500 VRMS / 2121 VPK |
Changes from Revision * (September 2021) to Revision A (December 2021)