JAJSFM6A June 2018 – October 2018 ISO224
PRODUCTION DATA.
VDE | UL | |||
---|---|---|---|---|
Certified according to DIN VDE V 0884-11 (VDE V 0884-11): 2017-01,
DIN EN 60950-1 (VDE 0805 Teil 1): 2014-08, and DIN EN 60065 (VDE 0860): 2005-11 |
Recognized under 1577 component recognition and
CSA component acceptance NO 5 programs |
|||
Reinforced insulation | Single protection | |||
File number: 40040142 | File number: E181974 |