JAJSR56H May 2008 – August 2023 ISO15 , ISO35
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | ISO15x NO. |
ISO35x NO. |
||
A | 12 | 14 | I/O | ISO15x: Noninverting bus input or output |
I | ISO35x: Noninverting bus input | |||
B | 13 | 13 | I/O | ISO15x: Inverting bus input or output |
I | ISO35x: Inverting bus input | |||
D | 6 | 6 | I | Driver input |
DE | 5 | 5 | I | Driver logic-high enable input |
GND1 | 2,7,8 | 2,7,8 | — | Logic side ground; internally connected |
GND2 | 9,10,15 | 9,10,15 | — | Bus side ground; internally connected |
NC | 11,14 | — | — | Not connected internally; may be left floating |
R | 3 | 3 | O | Receiver output |
RE | 4 | 4 | I | Receiver logic-low enable |
VCC1 | 1 | 1 | — | Logic side power supply |
VCC2 | 16 | 16 | — | Bus side power supply |
Y | — | 11 | O | Noninverting bus output |
Z | — | 12 | O | Inverting bus output |