JAJSR56H May 2008 – August 2023 ISO15 , ISO35
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VCC1 | Supply Voltage, Side 1 | 3.15 | 3.3 | 3.6 | V |
VCC2 | Supply Voltage, Side 2 | 3.15 | 3.3 | 3.6 | V |
VOC | Common Mode voltage at any bus terminal: A or B | -7 | 12 | V | |
VIH | High-level input voltage (D, DE, RE inputs) | 2 | VCC1 | V | |
VIL | Low-level input voltage (D, DE, RE inputs) | 0 | 0.8 | V | |
VID | Differential input voltage, A with respect to B | -12 | 12 | V | |
RL | Differential load resistance | 54 | 60 | Ω | |
IO | Output current, Driver | -60 | 60 | mA | |
1/tUI | Signaling rate ISO15x and ISO35x | 1 | Mbps | ||
TA | Operating ambient temperature (ISO15 and ISO35) | -40 | 25 | 85 | °C |
Operating ambient temperature (ISO15M and ISO35M) | -55 | 25 | 125 | °C | |
TJ | Operating juntion temperature (ISO15 and ISO35) | -40 | 150 | °C | |
Operating junction temperature (ISO15M and ISO35M) | -55 | 150 | °C |