JAJSR56H May 2008 – August 2023 ISO15 , ISO35
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 79.6°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C. | 436 | mA | ||
TS | Maximum safety temperature | 150 | °C |