JAJS533E November 2010 – August 2023 ISO35T
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| |VOD| | Driver differential-output voltage magnitude | IO = 0 mA, no load |
2.5 | VCC2 | V | |
RL = 54 Ω, See Figure 11 |
1.5 | 2 | V | |||
RL = 100 Ω (RS-422), See Figure 11 |
2 | 2.3 | V | |||
Vtest from –7 V to +12 V, See Figure 12 |
1.5 | V | ||||
| Δ|VOD| | Change in differential output voltage between two states | See Figure 11 and Figure 12 |
–200 | 200 | mV | |
| VOC(SS) | Common-mode output voltage | See Figure 13 |
1 | 2.6 | 3 | V |
| ΔVOC(SS) | change in steady-state common-mode output voltage between two states | See Figure 13 |
–100 | 100 | mV | |
| VOC(PP) | Peak-to-peak common-mode output voltage | See Figure 13 |
0.5 | V | ||
| II | Input current | D, DE, VI at 0 V or VCC1 |
–10 | 10 | µA | |
| IOZ | High-impedance state output current | VY or VZ = 12 V, VCC = 0V or 3V, DE = 0V; other input at 0 V | 90 | µA | ||
| VY or VZ = -7 V, VCC = 0V or 3V, DE = 0V; other input at 0 V | -10 | µA | ||||
| IOS(P)(1) | Short-circuit output current | VY or VZ = –7 V to +12 V, Figure 14; Other input at 0 V | 300 | mA | ||
| IOS(ss)(1) | Short-circuit output current | VY or VZ = –7 V to +12 V, Figure 14; Other input at 0 V |
–250 | 250 | mA | |
| COD | Differential output capacitance |
VI = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V |
16 | pF | ||