JAJS533E November 2010 – August 2023 ISO35T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
DRIVER ENABLED, RECEIVER DISABLED | |||||
ICC1(1) | DE & RE = 0V or VCC1 (Driver and Receiver Enabled or Disabled), D = 0 V or VCC1, No load | 4.5 | 8 | mA | |
ICC2(1) | RE = 0 V or VCC1, DE = 0 V (driver disabled), No load |
7.5 | 13 | mA | |
ICC2(1) | RE = 0 V or VCC1, DE = VCC1 (driver enabled), D = 0 V or VCC1, No load | 9 | 16 | mA | |
CMTI | See Figure 23 |
25 | 50 | kV/us |