JAJS533E November 2010 – August 2023 ISO35T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
500-kbps DEVICES | ||||||
tPHL, tPLH | Propagation delay | See Figure 15 | 205 | 340 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | See Figure 15 | 1.5 | ns | ||
tr, tf | Differential output rise time and fall time | See Figure 15 | 120 | 180 | 300 | ns |
tPZH | Propagation delay, high-impedance-to-high-level output |
See Figure 16 | 530 | ns | ||
tPHZ |
Propagation delay, high-level-to-high-impedance output |
See Figure 16 | 205 | ns | ||
tPLZ |
Propagation delay, low-level to high-impedance output |
See Figure 17 | 330 | ns | ||
tPZL |
Propagation delay, standby-to-low-level output |
See Figure 17 | 530 | ns |