JAJS533E November 2010 – August 2023 ISO35T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
500-kbps DEVICES | ||||||
tPHL, tPLH | Propagation delay | See Figure 19 | 85 | 115 | ns | |
PWD | Pulse Skew, |tPHL – tPLH| | See Figure 19 | 13 | ns | ||
tr, tf | Differential output rise time and fall time | See Figure 19 | 1 | 4 | ns | |
tPHZ, tPLZ | Propagation delay, high-impedance-to-high-level output, Propagation delay, high-impedance-to-low-level output | See Figure 20, DE at 0 V | 13 | 25 | ns | |
tPZH, tPZL | Propagation delay, high-level-to-high-impedance output, Propagation delay, low-level to high-impedance output | See Figure 21, DE at 0 V |
13 | 25 | ns |