JAJSCI7 September 2016 ISO5451-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VEE2 | 1, 8 | - | Output negative supply. Connect to GND2 for Unipolar supply application. |
DESAT | 2 | I | Desaturation voltage input |
GND2 | 3 | - | Gate drive common. Connect to IGBT emitter. |
NC | 4 | - | Not connected |
VCC2 | 5 | - | Most positive output supply potential. |
OUT | 6 | O | Gate drive voltage output |
CLAMP | 7 | O | Miller clamp output |
GND1 | 9, 16 | - | Input ground |
IN+ | 10 | I | Non-inverting gate drive voltage control input |
IN- | 11 | I | Inverting gate drive voltage control input |
RDY | 12 | O | Power-good output, active high when both supplies are good. |
FLT | 13 | O | Fault output, low-active during DESAT condition |
RST | 14 | I | Reset input, apply a low pulse to reset fault latch. |
VCC1 | 15 | - | Positive input supply (3 V to 5.5 V) |