JAJSQF6D june 2015 – may 2023 ISO5451
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Under short circuit events it is possible that currents are induced back into the gate-driver OUT and CLAMP pins due to parasitic Miller capacitance between the IGBT collector and gate terminals. Internal protection diodes on OUT and CLAMP help to sink these currents while clamping the voltages on these pins to values slightly higher than the output side supply.