4 Revision History
Changes from Revision B (January 2017) to Revision C (May 2023)
- Added Additional manufacturing certification pending in the
Safety-Related Certifications tableGo
Changes from Revision A (September 2015) to Revision B (January 2017)
- タイトルを「アクティブ安全機能」から「アクティブ保護機能」に変更
Go
- 「特長」の「サージ耐性 10000VPK (IEC 61000-4-5 準拠)」を「絶縁サージ耐久電圧 10000VPK」へ変更Go
- Moved Insulation Specifications to the Specifications sectionGo
- Changed RIO Test conditions From: TS To: TS = 150°C in Insulation Specifications
Go
- Moved Safety-Related Certifications to the Specifications sectionGo
- Moved Safety Limiting Values to the Specifications sectionGo
- Moved Insulation Characteristics Curves to the Specifications
Go
- Added text ", but connecting CLAMP output of the gate driver to the IGBT gate is also not an issue." to Supply and Active Miller Clamp
Go
- Deleted ground symbol on pin 11 of the Global Shutdown With Inverting Input Configuration figureGo
- Deleted ground symbol on pin 11 on the inverting input of the Auto Reset for Noninverting and Inverting Input Configuration figureGo
Changes from Revision * (August 2015) to Revision A (September 2015)
- 1 ページの製品プレビューから完全なデータシートへ変更Go
- 「特長」の「同相過渡耐圧 (CMTI):50kV/μs (最小値)、100kV/μs (標準値)..」をリストの先頭に移動Go
- すべての認定のステータスを「完了」に変更Go
- 「機能ブロック図」を変更、ピン OUTL に STO を追加
Go
- Changed RIO Test conditions From: 100°C ≤ TA ≤ max To: 100°C ≤ TA ≤ 125°C in Insulation Specifications
Go
- Changed the Safety-Related Certifications tableGo