JAJSKK4A December 2019 – June 2021 ISO6731-Q1
PRODUCTION DATA
Table 8-1 provides an overview of the device features.
PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE | RATED ISOLATION(1) |
---|---|---|---|---|---|
ISO6731-Q1 | 2 Forward, 1 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
ISO6731F-Q1 | 2 Forward, 1 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |