JAJSKK4A December 2019 – June 2021 ISO6731-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6731 | |||||||
Supply current - DC signal (2) | VI = VCCI (1)(ISO6731); VI = 0 V (ISO6731 with F suffix) | ICC1 | 1.5 | 2.4 | mA | ||
ICC2 | 2 | 3.4 | |||||
VI = 0 V (ISO6731); VI = VCCI (ISO6731 with F suffix) | ICC1 | 3.4 | 5.4 | ||||
ICC2 | 3.2 | 5.3 | |||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.4 | 3.8 | ||
ICC2 | 2.7 | 4.6 | |||||
10 Mbps | ICC1 | 2.6 | 4.1 | ||||
ICC2 | 3.2 | 5.1 | |||||
50 Mbps | ICC1 | 3.7 | 5.3 | ||||
ICC2 | 5.2 | 7.4 |