JAJSKK3B December 2019 – February 2023 ISO6731
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | ISO6731 | ||
EN1 | 7 | I | Output enable 1. Output pins on side 1 are enabled when EN1 is high or open and in high-impedance state when EN1 is low. |
EN2 | 10 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high-impedance state when EN2 is low. |
GND1 | 2, 8 | — | Ground connection for VCC1 |
GND2 | 9,15 | — | Ground connection for VCC2 |
INA | 3 | I | Input, channel A |
INB | 4 | I | Input, channel B |
INC | 12 | I | Input, channel C |
NC | 6,11 | Not connected | |
OUTA | 14 | O | Output, channel A |
OUTB | 13 | O | Output, channel B |
OUTC | 5 | O | Output, channel C |
VCC1 | 1 | — | Power supply, side 1 |
VCC2 | 16 | — | Power supply, side 2 |