JAJSKK3B December 2019 – February 2023 ISO6731
PRODUCTION DATA
Table 8-1 provides an overview of the device features.
PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE | RATED ISOLATION(1) |
---|---|---|---|---|---|
ISO6731 | 2 Forward, 1 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
ISO6731F | 2 Forward, 1 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |