JAJSKK3B December 2019 – February 2023 ISO6731
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 62368-1, IEC 61010-1 and IEC 60601 | Certified according to UL 1577 Component Recognition Program | Certified according to GB 4943.1 | Certified according to EN 61010-1 and EN 62368-1 |
Maximum transient isolation voltage, 7071 VPK; Maximum repetitive peak isolation voltage, 2121 VPK; Maximum surge isolation voltage, 10000 VPK |
5000 VRMS insulation per CSA 62368-1, IEC 62368-1, CSA 61010-1 and IEC 61010-1, 1000 VRMS basic and 600 VRMS reinforced working voltage (pollution degree 2, material group I); 5000 VRMS insulation per CSA 60601-1 and IEC 60601-1, 2 MOPP for 250 VRMS |
Single protection, 5000 VRMS |
Reinforced insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage |
5000 VRMS reinforced insulation per EN 61010-1 and EN 62368-1 up to working voltage of 600 VRMS |
Certificate number: 40040142 | Master contract number: 220991 | File number: E181974 | Certificate number: CQC21001304083 | Client ID number: 077311 |