JAJSKK3B December 2019 – February 2023 ISO6731
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6731 | |||||||
Supply current - DC signal (2) | VI = VCCI (1)(ISO6731); VI = 0 V (ISO6731 with F suffix) | ICC1 | 1.9 | 2.7 | mA | ||
ICC2 | 2.2 | 3.4 | |||||
VI = 0 V (ISO6731); VI = VCCI (ISO6731 with F suffix) | ICC1 | 4.0 | 5.7 | ||||
ICC2 | 3.5 | 5.3 | |||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.8 | 4.1 | ||
ICC2 | 3.0 | 4.7 | |||||
10 Mbps | ICC1 | 3.1 | 4.5 | ||||
ICC2 | 3.6 | 5.4 | |||||
50 Mbps | ICC1 | 4.5 | 6.2 | ||||
ICC2 | 6.4 | 8.7 |