JAJSJQ3E August 2021 – February 2023 ISO6760 , ISO6761 , ISO6762 , ISO6763
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current (1) | RθJA =68.8°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 330 | mA | ||
RθJA = 68.8°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 504 | mA | ||||
RθJA = 68.8°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C | 660 | mA | ||||
RθJA = 68.8°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C | 956 | mA | ||||
PS | Safety input, output, or total power (1) | RθJA = 68.8°C/W, TJ = 150°C, TA = 25°C | 1820 | mW | ||
TS | Maximum safety temperature (1) | 150 | °C |