JAJSJQ3E August 2021 – February 2023 ISO6760 , ISO6761 , ISO6762 , ISO6763
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ISO676x | |||||||
tPLH, tPHL | Propagation delay time | Propagation delay time | See Figure 7-1 | 15 | 24 | ns | |
PWD | Pulse width distortion |tPHL – tPLH| | Pulse width distortion |tPHL – tPLH| | 8.2 | ns | |||
tsk(o) | Channel-to-channel output skew time(1) | Channel-to-channel output skew time(1) | Same-direction channels | 6 | ns | ||
tsk(pp) | Part-to-part skew time(2) | Part-to-part skew time(2) | 8.8 | ns | |||
tr | Output signal rise time | Output signal rise time | See Figure 7-1 | 4.7 | ns | ||
tf | Output signal fall time | Output signal fall time | 4.7 | ns | |||
tPU | Time from UVLO to valid output data | Time from UVLO to valid output data | 300 | us | |||
tDO | Default output delay time from input power loss | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Figure 7-2 | 0.1 | 0.3 | us | |
tie | Time interval error | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns |