JAJSVN2D July 2008 – November 2024 ISO721-Q1 , ISO722-Q1
PRODUCTION DATA
PIN | Type(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
ISO721x-Q1 | ISO722x-Q1 | |||
VCC1 | 1 | 1 | — | Power supply, VCC1 |
3 | 3 | |||
VCC2 | 8 | 8 | — | Power supply, VCC2 |
IN | 2 | 2 | I | Input |
OUT | 6 | 6 | O | Output |
EN | — | 7 | I | Output enable. OUT is enabled when EN is low or disconnected and disabled when EN is high. |
GND1 | 4 | 4 | — | Ground connection for VCC1 |
GND2 | 5 | 5 | — | Ground connection for VCC2 |
7 |