JAJSVN2D July 2008 – November 2024 ISO721-Q1 , ISO722-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(1), VCC1, VCC2 | 3 | 5.5 | V | |
IOH | High-level output current | 4 | mA | ||
IOL | Low-level output current | –4 | mA | ||
tui | Input pulse duration | 10 | ns | ||
VIH | High-level input voltage (IN) | 2 | VCC | V | |
VIL | Low-level input voltage (IN) | 0 | 0.8 | V | |
TA | Operating free-air temperature | –40 | 125 | °C | |
TJ | Operating virtual-junction temperature | See the Thermal Information table | 150 | °C | |
H | External magnetic field intensity per IEC 61000-4-8 and IEC 61000-4-9 certification | 1000 | A/m |