10 Revision History
Changes from Revision D (April 2020) to Revision E (November 2024)
-
デバイスの商用バージョンと整合するように、ドキュメント全体の内容を更新Go
- ドキュメント全体を通して容量性絶縁から絶縁バリアに参照を更新Go
- ドキュメント全体で VDE V 0884-11 を DIN VDE 0884-17 に更新Go
- ドキュメント全体にわたって表、図、相互参照の採番方法を更新Go
- Updated Thermal Characteristics, Safety Limiting Values, and Thermal Derating Curves to provide more accurate system-level thermal calculationsGo
- Updated electrical and switching characteristics to match device performanceGo
- Added the Detailed Description, Overview, Feature
Description, Functional Block Diagram, and Device Functional
Modes sectionsGo
- Added the Typical Application, Power Supply
Recommendations, and Layout sectionsGo
Changes from Revision C (May 2012) to Revision D (April 2020)
- 規格名称を以下のように変更:「IEC 60747-5-2 (VDE 0884, Rev 2)、IEC 61010-1」から「DIN VDE V 0884-11:2017-01、DIN EN 61010-1」に変更、「特長」に「IEC 62368-1」を追加Go
- ドキュメント全体を通して編集上および体裁上の変更を実施Go
- Deleted typical values (TYP) for 'Input pulse width' and 'Signaling rate' specifications in Recommended Operating Conditions tableGo
- Added 'Ambient temperature' specification in Recommended Operating Conditions tableGo
- Changed 'Propagation delay' maximum (MAX) limit for ISO722xA From: 480 ns To: 605 ns in Switching Characteristics at VCC1 = 3.3 V ± 10%, VCC2 = 5 V ± 10%Go
- Changed 'Pulse-width distortion' maximum (MAX) limit for ISO722xA From: 18 ns To: 22 ns in Switching Characteristics at VCC1 = 3.3 V ± 10%, VCC2 = 5 V ± 10%Go
- Changed 'ISO722xA' to 'ISO7220A' and deleted 'ISO722xC' row from 'Channel-to-channel output skew' specification in Switching Characteristics at VCC1 = 3.3 V ± 10%, VCC2 = 5 V ± 10%Go
- Changed 'Propagation delay' maximum (MAX) limit for ISO722xA From: 480 ns To: 585 ns in Switching Characteristics at VCC1 = 5 V ± 10%, VCC2 = 3.3 V ± 10%Go
- Changed 'ISO722xA' to 'ISO7220A' and deleted 'ISO722xC' row from 'Channel-to-channel output skew' specification in Switching Characteristics at VCC1 = 5 V ± 10%, VCC2 = 3.3 V ± 10%Go
- Changed 'Pulse-width distortion' maximum (MAX) limit for ISO722xA From: 14 ns To: 18 ns in Switching Characteristics at VCC1 = 5 V ± 10%, VCC2 = 3.3 V ± 10%Go
- Changed 'Propagation delay' maximum (MAX) limit for ISO722xA From: 485 ns To: 610 ns in Switching Characteristics at VCC1 = VCC2 = 3.3 V ± 10%Go
- Changed 'ISO722xA' to 'ISO7220A' and deleted 'ISO722xC' row from 'Channel-to-channel output skew' specification in Switching Characteristics at VCC1 = VCC2 = 3.3 V ± 10%Go
- Changed 'Pulse-width distortion' maximum (MAX) limit for ISO722xA From: 18 ns To: 22 ns in Switching Characteristics at VCC1 = VCC2 = 3.3 V ± 10%Go
- Changed 'ISO722xA' to 'ISO7220A' and deleted 'ISO722xC' row from 'Channel-to-channel output skew' specification in Switching Characteristics at VCC1 = VCC2 = 5 V ± 10%Go
- Changed 'Pulse-width distortion' maximum (MAX) limit for ISO722xA From: 14 ns To: 18 ns in Switching Characteristics at VCC1 = VCC2 = 5 V ± 10%Go
- Changed 'Propagation delay' maximum (MAX) limit for ISO722xA From: 480 ns To: 600 ns in Switching Characteristics at VCC1 = VCC2 = 5 V ± 10%Go