JAJSVN0E July 2009 – November 2024 ISO7220A-Q1 , ISO7221A-Q1 , ISO7221C-Q1
PRODUCTION DATA
Parameter | Value | ||||
---|---|---|---|---|---|
VCC | Supply voltage(1), VCC1, VCC2 | –0.5 V to 6 V | |||
VI | Voltage at IN, OUT | –0.5 V to VCC + 0.5 V(2) | |||
IO | Output current | ±15 mA | |||
TJ | Maximum junction temperature | 150°C | |||
Tstg | Storage temperature | –65°C to 150°C |