JAJSVN0E July 2009 – November 2024 ISO7220A-Q1 , ISO7221A-Q1 , ISO7221C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ICC1 | Supply current, VCC1 | ISO7220x-Q1 | Quiescent | VI = VCC or 0 V, no load | 0.6 | 1 | mA | |
ISO7221x-Q1 | 4.3 | 9.5 | ||||||
ISO7220A-Q1 | 1 Mbps | 1 | 2 | |||||
ISO7221A-Q1 | 5 | 11 | ||||||
ISO7221C-Q1 | 25 Mbps | 6 | 12 | |||||
ICC2 | Supply current, VCC2 | ISO7220x-Q1 | Quiescent | VI = VCC or 0 V, no load | 8 | 18 | mA | |
ISO7221x-Q1 | 4.3 | 9.5 | ||||||
ISO7220A-Q1 | 1 Mbps | 9 | 19 | |||||
ISO7221A-Q1 | 5 | 11 | ||||||
ISO7221C-Q1 | 25 Mbps | 6 | 12 | |||||
VOH | High-level output voltage | IOH = –4 mA | VCC – 0.4 | 3 | V | |||
IOH = –20 μA | VCC – 0.1 | 3.3 | ||||||
VOL | Low-level output voltage | IOL = 4 mA | 0.2 | 0.4 | V | |||
IOL = 20 μA | 0 | 0.1 | ||||||
VI(HYS) | Input voltage hysteresis | 150 | mV | |||||
IIH | High-level input current | IN from 0 V or VCC | 10 | μA | ||||
IIL | Low-level input current | IN from 0 V or VCC | –10 | μA | ||||
CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (2πft), f=2MHz | 1 | pF | ||||
CMTI | Common-mode transient immunity | VI = VCC or 0 V, See Figure 6-3 | 15 | 40 | kV/μs |