JAJSVN0E July 2009 – November 2024 ISO7220A-Q1 , ISO7221A-Q1 , ISO7221C-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage(1) | VCC1, VCC2 | 3 | 5.5 | V | |
IOH | High-level output current | 4 | mA | |||
IOL | Low-level output current | –4 | mA | |||
tui | Input pulse width | ISO722xA-Q1 | 1 | μs | ||
ISO722xC-Q1 | 40 | ns | ||||
1/tui | Signaling rate | ISO722xA-Q1 | 0 | 1000 | kbps | |
ISO722xC-Q1 | 0 | 25 | Mbps | |||
VIH | High-level input voltage | 2 | VCC | V | ||
VIL | Low-level input voltage | 0 | 0.8 | V | ||
TA | Ambient temperature | –40 | 125 | °C | ||
TJ | Operating virtual-junction temperature | –40 | 150 | °C | ||
H | External magnetic field-strength immunity per IEC 61000-4-8 and IEC 61000-4-9 certification | 1000 | A/m |