JAJSVN0E July 2009 – November 2024 ISO7220A-Q1 , ISO7221A-Q1 , ISO7221C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tpLH, tpHL | Propagation delay | ISO722xA-Q1 | See Figure 6-1 | 252 | 405 | 600 | ns |
PWD | Pulse-width distortion |tpHL – tpLH|(1) | 1 | 18 | ns | |||
tpLH, tpHL | Propagation delay | ISO722xC-Q1 | See Figure 6-1 | 21 | 32 | 42 | ns |
PWD | Pulse-width distortion |tpHL – tpLH|(1) | 1 | 2 | ns | |||
tsk(pp) | Part-to-part skew (2) | ISO722xA-Q1 | 180 | ns | |||
ISO722xC-Q1 | 10 | ||||||
tsk(o) | Channel-to-channel output skew (3) | ISO7220A-Q1 | 3 | 15 | ns | ||
tr | Output signal rise time | See Figure 6-1 | 2.3 | ns | |||
tf | Output signal fall time | See Figure 6-1 | 2.3 | ns | |||
tfs | Failsafe output delay time from input power loss | See Figure 6-2 | 3 | μs |