JAJS331R July 2006 – October 2024 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay | ISO722xC, see Figure 6-1 | 25 | 45 | 65 | ns |
PWD | Pulse-width distortion |tPHL – tPLH|(1) | 1.5 | 5 | ns | ||
tsk(pp) | Part-to-part skew(2) | ISO722xC | 12 | ns | ||
tsk(o) | Channel-to-channel output skew (3) | ISO7220C | 0.2 | 5 | ns | |
tr | Output signal rise time | See Figure 6-1 | 2.3 | ns | ||
tf | Output signal fall time | 2.3 | ns | |||
tfs | Failsafe output delay time from input power loss | See Figure 6-2 | 4.6 | μs |