JAJS350L September 2007 – October 2024 ISO7230C , ISO7231C , ISO7231M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
ICC1 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V |
0.5 | 1.2 | mA | |
25 Mbps | 3 | 5 | |||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
4.5 | 7 | mA | ||
25 Mbps | 6.5 | 11 | |||||
ICC2 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V |
9 | 15 | mA | |
25 Mbps | 10 | 17 | |||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
8 | 12 | mA | ||
25 Mbps | 10.5 | 16 | |||||
ELECTRICAL CHARACTERISTICS | |||||||
IOFF | Sleep mode output current | ENx at 0 V, single channel | 0 | μA | |||
VOH | High-level output voltage | IOH = –4 mA, See Figure 7-1 | VCCO – 0.4 | V | |||
IOH = –20 μA, See Figure 7-1 | VCCO – 0.1 | ||||||
VOL | Low-level output voltage | IOL = 4 mA, See Figure 7-1 | 0.4 | V | |||
IOL = 20 μA, See Figure 7-1 | 0.1 | ||||||
VI(HYS) | Input voltage hysteresis | 150 | mV | ||||
IIH | High-level input current | INx at VCCI | 10 | μA | |||
IIL | Low-level input current | INx at 0 V | –10 | ||||
CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (2πft), f=2MHz | 2 | pF | |||
CMTI | Common-mode transient immunity | VI = VCCI or 0 V, See Figure 7-4 | 25 | 50 | kV/μs |