JAJSVN4A September 2011 – November 2024 ISO7231C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
θJA | Junction-to-air | Low-K Thermal Resistance(1) | 168 | °C/W | ||
High-K Thermal Resistance | 68.6 | |||||
θJB | Junction-to-Board Thermal Resistance | 33.5 | °C/W | |||
θJC | Junction-to-Case Thermal Resistance | 33.9 | °C/W |