JAJSVM9B September 2010 – November 2024 ISO7240CF-Q1 , ISO7241C-Q1 , ISO7242C-Q1
PRODUCTION DATA
The ISO724x-Q1 family of devices is available in multiple channel configurations and default output-state options to enable wide variety of application uses. Table 7-1 lists these device features.
PRODUCT(1) | SIGNALING RATE | INPUT THRESHOLD | CHANNEL CONFIGURATION |
---|---|---|---|
ISO7240CF | 25 Mbps | ≅1.5 V (TTL) | 4/0 |
ISO7241C | 25 Mbps | ≅1.5 V (TTL) | 3/1 |
ISO7242C | 25 Mbps | ≅1.5 V (TTL) | 2/2 |