JAJSVM9B September 2010 – November 2024 ISO7240CF-Q1 , ISO7241C-Q1 , ISO7242C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay | See Figure 6-1 | 18 | 45 | ns | ||
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 5 | |||||
tsk(pp) | Part-to-part skew (2) | 8 | ns | ||||
tsk(o) | Channel-to-channel output skew (3) | ISO7240C, ISO7241C | 3 | ns | |||
ISO7242C | 4 | ||||||
tr | Output signal rise time | See Figure 6-1 | 2.4 | ns | |||
tf | Output signal fall time | 2.3 | |||||
tPHZ | Propagation delay, high-level-to-high-impedance output | See Figure 6-2 | 15 | 25 | ns | ||
tPZH | Propagation delay, high-impedance-to-high-level output | 15 | 25 | ||||
tPLZ | Propagation delay, low-level-to-high-impedance output | 15 | 25 | ||||
tPZL | Propagation delay, high-impedance-to-low-level output | 15 | 25 | ||||
tfs | Failsafe output delay time from input power loss | See Figure 6-3 | 12 | μs | |||
twake | Wake time from input disable | See Figure 6-4 | 15 | μs |