JAJSVM9B September 2010 – November 2024 ISO7240CF-Q1 , ISO7241C-Q1 , ISO7242C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
ICC1 | ISO7240CF | Quiescent | VI = VCC or 0 V, All channels, no load, EN2 at 3 V |
1 | 3 | mA | |
25 Mbps | 7 | 10.5 | |||||
ISO7241C | Quiescent | VI = VCC or 0 V, All channels, no load, EN1 at 3 V, EN2 at 3 V |
6.5 | 11 | mA | ||
25 Mbps | 12 | 18 | |||||
ISO7242C | Quiescent | VI = VCC or 0 V, All channels, no load, EN1 at 3 V, EN2 at 3 V |
10 | 16 | mA | ||
25 Mbps | 15 | 24 | |||||
ICC2 | ISO7240CF | Quiescent | VI = VCC or 0 V, All channels, no load, EN2 at 3 V |
15 | 22 | mA | |
25 Mbps | 17 | 25 | |||||
ISO7241C | Quiescent | VI = VCC or 0 V, All channels, no load, EN1 at 3 V, EN2 at 3 V |
13 | 20 | mA | ||
25 Mbps | 18 | 28 | |||||
ISO7242C | Quiescent | VI = VCC or 0 V, All channels, no load, EN1 at 3 V, EN2 at 3 V |
10 | 16 | mA | ||
25 Mbps | 15 | 24 | |||||
ELECTRICAL CHARACTERISTICS | |||||||
IOFF | Sleep mode output current | EN at 0 V, Single channel | 0 | μA | |||
VOH | High-level output voltage | IOH = –4 mA | VCC – 0.8 | V | |||
IOH = –20 μA | VCC – 0.1 | ||||||
VOL | Low-level output voltage | IOL = 4 mA | 0.4 | V | |||
IOL = 20 μA | 0.1 | ||||||
VI(HYS) | Input voltage hysteresis | 150 | mV | ||||
IIH | High-level input current | IN from 0 V to VCC | 10 | μA | |||
IIL | Low-level input current | –10 | |||||
CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (2πft), f=2MHz | 2 | pF | |||
CMTI | Common-mode transient immunity | VI = VCC or 0 V; Figure 6-5 | 25 | 50 | kV/μs |