SLLSE40B September 2010 – November 2024 ISO7240CF-Q1 , ISO7241C-Q1 , ISO7242C-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage(2), VCC1, VCC2 | 3.15 | 5.5 | V | ||
IOH | High-level output current | 4 | mA | |||
IOL | Low-level output current | –4 | mA | |||
tui | Input pulse width | 40 | ns | |||
1/tui | Signaling rate | 0 | 30(1) | 25 | Mbps | |
VIH | High-level input voltage (IN, DISABLE, CTRL, EN) | 2 | VCC | V | ||
VIL | Low-level input voltage (IN, DISABLE, CTRL, EN) | 0 | 0.8 | V | ||
TA | Operating free-air temperature | -40 | 125 | °C | ||
H | External magnetic field-strength immunity per IEC 61000-4-8 and IEC 61000-4-9 certification | 1000 | A/m |