1. The input pulse is supplied by a generator having the following characteristics: PRR ≤ 50 kHz, 50% duty cycle, tr ≤ 3 ns, tf ≤ 3 ns, ZO = 50 Ω. At the input, a 50-Ω resistor is required to terminate the Input Generator signal. It is not needed in actual application.
2. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 11. Switching Characteristic Test Circuit and Voltage Waveforms
A. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 12. Fail-Safe Output Delay-Time Test Circuit and Voltage Waveforms
1. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 13. Common-Mode Transient Immunity Test Circuit