SLLSER4 November 2015 ISO7320-Q1 , ISO7321-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ISO732x-Q1 family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have two isolated channels comprised of logic input and output buffers separated by silicon dioxide (SiO2) insulation barriers.
The ISO7320-Q1 has both channels in the same direction while ISO7321-Q1 has the two channels in opposite direction. In case of input power or signal loss, the default output is low for orderable part numbers with suffix F and high for orderable part numbers without suffix F. See Device Functional Modes for more information. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO732x-Q1 family of devices has integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO732x-Q1 family of devices has TTL input thresholds and operate from 3-V to 5.5-V supply levels.
Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO732x-Q1 family of devices has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO7320-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
ISO7321-Q1 |
DATE | REVISION | NOTES |
---|---|---|
November 2015 | * | Initial release. |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
ISO7320-Q1 | ISO7321-Q1 | |||
INA | 2 | 7 | I | Input, channel A |
INB | 3 | 3 | I | Input, channel B |
GND1 | 4 | 4 | — | Ground connection for VCC1 |
GND2 | 5 | 5 | — | Ground connection for VCC2 |
OUTA | 7 | 2 | O | Output, channel A |
OUTB | 6 | 6 | O | Output, channel B |
VCC1 | 1 | 1 | — | Power supply, VCC1 |
VCC2 | 8 | 8 | — | Power supply, VCC2 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | VCC1 , VCC2 | –0.5 | 6 | V |
Voltage(2) | INx, OUTx | –0.5 | VCC+ 0.5(3) | V | |
IO | Output current | ±15 | mA | ||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V | |
Charged-device model (CDM), per AEC Q100-011 | ±1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC1, VCC2 | Supply voltage, | 3 | 5.5 | V | |
IOH | High-level output current | –4 | mA | ||
IOL | Low-level output current | 4 | mA | ||
VIH | High-level input voltage | 2 | 5.5 | V | |
VIL | Low-level input voltage | 0 | 0.8 | V | |
tui | Input pulse duration | 40 | ns | ||
1 / tui | Signaling rate | 0 | 25 | Mbps | |
TJ (1) | Junction temperature | 136 | °C | ||
TA | Ambient temperature | -40 | 25 | 125 | °C |
THERMAL METRIC(1) | ISO732x-Q1 | UNIT | ||
---|---|---|---|---|
D (SOIC) | ||||
8 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 121 | °C/W | |
RθJCtop | Junction-to-case (top) thermal resistance | 67.9 | °C/W | |
RθJB | Junction-to-board thermal resistance | 61.6 | °C/W | |
ψJT | Junction-to-top characterization parameter | 21.5 | °C/W | |
ψJB | Junction-to-board characterization parameter | 61.1 | °C/W | |
RθJCbot | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –4 mA; see Figure 11 | VCCO(1)– 0.5 | 4.7 | V | ||
IOH = –20 μA; see Figure 11 | VCCO(1) – 0.1 | 5 | |||||
VOL | Low-level output voltage | IOL = 4 mA; see Figure 11 | 0.2 | 0.4 | V | ||
IOL = 20 μA; see Figure 11 | 0 | 0.1 | |||||
VI(HYS) | Input threshold voltage hysteresis | 460 | mV | ||||
IIH | High-level input current | IN = VCC | 10 | μA | |||
IIL | Low-level input current | IN = 0 V | –10 | μA | |||
CMTI | Common-mode transient immunity | VI = VCC or 0 V; see Figure 13. | 25 | 65 | kV/μs |
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ISO7320-Q1 | ||||||||
Supply current for VCC1 and VCC2 | DC to 1 Mbps | DC Input: VI = VCC or 0 V, AC Input: CL = 15 pF |
ICC1 | 0.4 | 0.9 | mA | ||
ICC2 | 2 | 3.2 | ||||||
10 Mbps | CL = 15 pF | ICC1 | 0.8 | 1.4 | ||||
ICC2 | 3.2 | 4.4 | ||||||
25 Mbps | CL = 15 pF | ICC1 | 1.4 | 2.3 | ||||
ICC2 | 4.9 | 6.8 | ||||||
ISO7321-Q1 | ||||||||
Supply current for VCC1 and VCC2 | DC to 1 Mbps | DC Input: VI = VCC or 0 V, AC Input: CL = 15 pF |
ICC1 , ICC2 | 1.7 | 2.8 | mA | ||
10 Mbps | CL = 15 pF | ICC1 , ICC2 | 2.5 | 3.7 | ||||
25 Mbps | CL = 15 pF | ICC1 , ICC2 | 3.7 | 5.4 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –4 mA; see Figure 11 | VCCO(1)– 0.5 | 3 | V | ||
IOH = –20 μA; see Figure 11 | VCCO(1)– 0.1 | 3.3 | |||||
VOL | Low-level output voltage | IOL = 4 mA; see Figure 11 | 0.2 | 0.4 | V | ||
IOL = 20 μA; see Figure 11 | 0 | 0.1 | |||||
VI(HYS) | Input threshold voltage hysteresis | 450 | mV | ||||
IIH | High-level input current | IN = VCC | 10 | μA | |||
IIL | Low-level input current | IN = 0 V | –10 | μA | |||
CMTI | Common-mode transient immunity | VI = VCC or 0 V; see Figure 13 | 25 | 50 | kV/μs |
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ISO7320-Q1 | ||||||||
Supply current for VCC1 and VCC2 | DC to 1 Mbps | DC Input: VI = VCC or 0 V, AC Input: CL = 15 pF |
ICC1 | 0.2 | 0.5 | mA | ||
ICC2 | 1.5 | 2.5 | ||||||
10 Mbps | CL = 15 pF | ICC1 | 0.5 | 0.8 | ||||
ICC2 | 2.2 | 3.2 | ||||||
25 Mbps | CL = 15 pF | ICC1 | 0.9 | 1.4 | ||||
ICC2 | 3.3 | 4.7 | ||||||
ISO7321-Q1 | ||||||||
Supply current for VCC1 and VCC2 | DC to 1 Mbps | DC Input: VI = VCC or 0 V, AC Input: CL = 15 pF |
ICC1 , ICC2 | 1.2 | 2 | mA | ||
10 Mbps | CL = 15 pF | ICC1 , ICC2 | 1.7 | 2.5 | ||||
25 Mbps | CL = 15 pF | ICC1 , ICC2 | 2.5 | 3.6 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation by ISO7320-Q1 | 56 | mW | |||
PD1 | Maximum power dissipation by side-1 of ISO7320-Q1 | 15 | mW | |||
PD2 | Maximum power dissipation by side-2 of ISO7320-Q1 | 41 | mW | |||
PD | Maximum power dissipation by ISO7321-Q1 | 67 | mW | |||
PD1 | Maximum power dissipation by side-1 of ISO7321-Q1 | 33.5 | mW | |||
PD2 | Maximum power dissipation by side-2 of ISO7321-Q1 | 33.5 | mW |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 11 | 20 | 33 | 57 | ns | |
PWD(1) | Pulse width distortion |tPHL – tPLH| | See Figure 11 | 4 | ns | |||
tsk(o)(2) | Channel-to-channel output skew time | ISO7320-Q1 | 2 | ns | |||
ISO7321-Q1 | 17 | ||||||
tsk(pp) (3) | Part-to-part skew time | 23 | ns | ||||
tr | Output signal rise time | See Figure 11 | 2.4 | ns | |||
tf | Output signal fall time | See Figure 11 | 2.1 | ns | |||
tfs | Fail-safe output delay time from input power loss | See Figure 12 | 7.5 | μs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 11 | 22 | 37 | 66 | ns | ||
PWD(1) | Pulse width distortion |tPHL – tPLH| | See Figure 11 | 3 | ns | ||||
tsk(o)(2) | Channel-to-channel output skew time | ISO7320-Q1 | 3 | ns | ||||
ISO7321-Q1 | 16 | |||||||
tsk(pp) (3) | Part-to-part skew time | 28 | ns | |||||
tr | Output signal rise time | See Figure 11 | 3.1 | ns | ||||
tf | Output signal fall time | See Figure 11 | 2.6 | ns | ||||
tfs | Fail-safe output delay time from input power loss | See Figure 12 | 7.4 | μs |
TA = 25°C | CL = 15 pF |
TA = 25°C | CL = 15 pF |
TA = 25°C |
TA = 25°C | No Load |
TA = 25°C | No Load |
TA = 25°C |
The isolator in Figure 14 is based on a capacitive isolation barrier technique. The I/O channel of the device consists of two internal data channels, a high-frequency (HF) channel with a bandwidth from 100 kbps up to 25 Mbps, and a low-frequency (LF) channel covering the range from 100 kbps down to DC.
In principle, a single-ended input signal entering the HF channel is split into a differential signal via the inverter gate at the input. The following capacitor-resistor networks differentiate the signal into transient pulses, which then are converted into CMOS levels by a comparator. The transient pulses at the input of the comparator can be either above or below the common mode voltage VREF depending on whether the input bit transitions from 0 to 1 or 1 to 0. The comparator threshold is adjusted based on the expected bit transition. A decision logic (DCL) at the output of the HF channel comparator measures the durations between signal transients. If the duration between two consecutive transients exceeds a certain time limit, (as in the case of a low-frequency signal), the DCL forces the output-multiplexer to switch from the high-frequency to the low-frequency channel.
Because low-frequency input signals require the internal capacitors to assume prohibitively large values, these signals are pulse-width modulated (PWM) with the carrier frequency of an internal oscillator, thus creating a sufficiently high frequency, capable of passing the capacitive barrier. As the input is modulated, a low-pass filter (LPF) is required to remove the high-frequency carrier from the actual data before passing it on to the output multiplexer.
ORDERABLE DEVICE | CHANNEL DIRECTION | RATED ISOLATION | MAX DATA RATE | DEFAULT OUTPUT |
---|---|---|---|---|
ISO7320CQDQ1 and ISO7320CQDRQ1 | Same | 3000 VRMS / 4242 VPK (1) | 25 Mbps | High |
ISO7320FCQDQ1 and ISO7320FCQDRQ1 | Low | |||
ISO7321CQDQ1 and ISO7321CQDRQ1 | Opposite | High | ||
ISO7321FCQDQ1 and ISO7321FCQDRQ1 | Low |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
L(I01) | Minimum air gap (clearance) | Shortest terminal-to-terminal distance through air | 4 | mm | |||
L(I02) | Minimum external tracking (creepage) | Shortest terminal-to-terminal distance across the package surface | 4 | mm | |||
CTI | Tracking resistance (comparative tracking index) | DIN EN 60112 (VDE 0303-11); IEC 60112 | 400 | V | |||
DTI | Minimum internal gap (internal clearance) | Distance through insulation | 13 | µm | |||
RIO | Isolation resistance, input to output(1) | VIO = 500 V, TA = 25°C | 1012 | Ω | |||
VIO = 500 V, 100°C ≤ TA ≤ 125°C | 1011 | Ω | |||||
CIO | Isolation capacitance, input to output(1) | VIO = 0.4 sin (2πft), f = 1 MHz | 1.5 | pF | |||
CI | Input capacitance(2) | VI = VCC / 2 + 0.4 sin (2πft), f = 1 MHz, VCC = 5 V | 1.8 | pF |
NOTE
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance.
Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves, ribs, or both on a printed circuit board are used to help increase these specifications.
PARAMETER(1) | TEST CONDITIONS | SPECIFICATION | UNIT | |
---|---|---|---|---|
VIOWM | Maximum isolation working voltage | 400 | VRMS | |
VIORM | Maximum repetitive peak voltage per DIN V VDE V 0884-10 |
566 | VPK | |
VPR | Input-to-output test voltage per DIN V VDE V 0884-10 |
After Input/Output safety test subgroup 2/3, VPR = VIORM x 1.2, t = 10 s, Partial discharge < 5 pC |
680 | VPK |
Method a, After environmental tests subgroup 1, VPR = VIORM x 1.6, t = 10 s, Partial Discharge < 5 pC |
906 | |||
Method b1, VPR = VIORM x 1.875, t = 1 s (100% Production test) Partial discharge < 5 pC |
1062 | |||
VIOTM | Maximum transient overvoltage per DIN V VDE V 0884-10 |
VTEST = VIOTM
t = 60 sec (qualification) t= 1 sec (100% production) |
4242 | VPK |
VIOSM | Maximum surge isolation voltage per DIN V VDE V 0884-10 |
Test method per IEC 60065, 1.2/50 µs waveform, VTEST = 1.3 x VIOSM = 7800 VPK (qualification) |
6000 | VPK |
VISO | Withstand isolation voltage per UL 1577 | VTEST = VISO = 3000 VRMS, t = 60 sec (qualification); VTEST = 1.2 x VISO = 3600 VRMS, t = 1 sec (100% production) |
3000 | VRMS |
RS | Insulation resistance | VIO = 500 V at TS | >109 | Ω |
Pollution degree | 2 |
PARAMETER | TEST CONDITIONS | SPECIFICATION |
---|---|---|
Basic isolation group | Material group | II |
Installation classification | Rated mains voltage ≤ 150 VRMS | I–IV |
Rated mains voltage ≤ 300 VRMS | I–III |
VDE | CSA | UL | CQC |
---|---|---|---|
Certified according to DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 | Approved under CSA Component Acceptance Notice 5A, IEC 60950-1, and IEC 61010-1 | Recognized under UL 1577 Component Recognition Program | Plan to certify according to GB4943.1-2011 |
Basic Insulation Maximum Transient Overvoltage, 4242 VPK Maximum Surge Isolation Voltage, 6000 VPK Maximum Repetitive Peak Voltage, 566 VPK |
400 VRMS Basic Insulation and 200 VRMS Reinforced Insulation working voltage per CSA 60950-1-07+A1+A2 and IEC 60950-1 2nd Ed.+A1+A2; 300 VRMS Basic Insulation working voltage per CSA 61010-1-12 and IEC 61010-1 3rd Ed. |
Single protection, 3000 VRMS (1) | Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage |
Certificate number: 40016131 | Master contract number: 220991 | File number: E181974 | Certification Planned |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 121 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 188 | mA | ||
RθJA = 121 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 287 | |||||
TS | Maximum safety temperature | 150 | °C |
The safety-limiting constraint is the absolute-maximum junction temperature specified in the Absolute Maximum Ratings table. The power dissipation and junction-to-air thermal impedance of the device installed in the application hardware determines the junction temperature. The assumed junction-to-air thermal resistance in the Thermal Information table is that of a device installed on a High-K Test Board for Leaded Surface-Mount Packages. The power is the recommended maximum input voltage times the current. The junction temperature is then the ambient temperature plus the power times the junction-to-air thermal resistance.
Table 2 lists the functional modes for the ISO732x-Q1 family of devices.
VCCI | VCCO | INA, INB | OUTA, OUTB | |
---|---|---|---|---|
ISO732xCQDQ1 AND ISO732xCQDRQ1 | ISO732xFCQDQ1 AND ISO732xFCQDRQ1 | |||
PU | PU | H | H | H |
L | L | L | ||
Open | H(2) | L(3) | ||
PD | PU | X | H(2) | L(3) |
X | PD | X | Undetermined | Undetermined |