20 Revision History
Changes from B Revision (May 2012) to C Revision
- 「特長」の箇条書き項目「広い周囲温度範囲: -40°C~125°C」を削除、重複エントリであるためGo
- 「特長」の箇条書き項目を「最大 4kV ピークの絶縁、UL 1577 準拠で 2.5kVrms、IEC/VDE および CSA 認定、IEC 60950-1、IEC 61010-1 最終機器標準認定。 すべての認定は申請中です」から、「VDE 準拠で 4242VPK の絶縁、UL 1577 準拠で 2.5kVrms の絶縁、IEC 60950-1 および IEC 61010-1 最終機器標準に従い CSA 認定済み」に変更Go
- 「ISO7421E-Q1 は...二重ガルバニック絶縁...」から「ISO7421E-Q1 は...ガルバニック絶縁...」に、「概要」セクションを変更Go
- デバイスの概略回路図を追加Go
- Changed column titles From:"INPUT SIDE (VCC)" To:"INPUT SIDE VCC (VCCI)" and From:"OUTPUT SIDE (VCC)" To:"OUTPUT SIDE VCC (VCCO)" in Device Function TableGo
- Changed MAX VALUE for VI From: "6 V" To: "VCC + 0.5 V" .Go
- Added : "Maximum voltage must not exceed 6 V. A strongly driven input signal can weakly power the floating VCC via an internal protection diode and cause undetermined output."Go
- Deleted Supply Current parameters with VCC1 and VCC2 at 5 V ± 5% for ISO7420x in Electrical Characteristics table since ISO7420x is not included in the data sheet. Go
- Deleted Supply Current parameters with VCC1 at 5 V ± 5%, VCC2 at 3.3 V ± 5% for ISO7420x in Electrical Characteristics table since ISO7420x is not included in the data sheet.Go
- Deleted Supply Current parameters with VCC1 at 3.3 V ± 5%, VCC2 at 5 V ± 5% for ISO7420x in Electrical Characteristics table since ISO7420x is not included in the data sheet.Go
- Deleted Supply Current parameters with VCC1 and VCC2 at 3.3 V ± 5% for ISO7420x in Electrical Characteristics table since ISO7420x is not included in the data sheet. Go
- Changed VCC1 to VCCI and Vcc/2 to 50% in Figure 1Go
- Changed Vcc1 to VCCI and IN From:"0V or VCC1" To:"0 V" in Figure 2Go
- Corrected 'Ground' symbols on both sides of the Isolation Barrier in Figure 3Go
- Changed MIN specification for Clearance or L(I01) From: "8.34 mm" To:"7.6 mm" in Package Characteristics table.Go
- Changed MIN specification for Creepage or L(I02) From: "8.1 mm" To:"7.6 mm" in Package Characteristics table. Go
- Changed CTI TEST CONDITIONS From: " DIN IEC 60112 / VDE 0303 Part 1" To: "DIN EN 60112 (VDE 0303-11)"Go
- Added "VTEST = 1.2 x VISO" to VISO parameter TEST CONDITIONS in Insulation Characteristics table Go
- Changed VDE standard name From: "IEC 60747-5-2" To:"DIN VDE V 0884-11:2017-01" and document reference From:"File Number: Pending" To:"Certificate Number: 40047657" respectively in Regulatory Information table.Go
- Changed CSA standard reference From:"Approved under CSA Component Acceptance Notice" To:"Approved according to IEC 60950-1 and IEC 61010-1" and document reference From: "File Number: pending" To:"Master Contract Number: 220991" respectively in Regulatory Information table.Go
- Changed UL standard reference From:"1577" To:"UL 1577" in Regulatory Information table.Go
- Changed ground symbol of 'Output' to differentiate it from 'Input' in Figure 6Go
Changes from A Revision (March 2012) to B Revision
- 信号速度の情報を 1 から 50Mbps に変更Go
- Changed Signaling rate max value from 1 to 50 Mbps, centered 0 in the min column.Go
- Replaced Supply Current section with marked up table from commercial datasheet SLLSE45, changed 8.5 max value to 9.1.Go
- Replaced Supply Current section with marked up table from commercial datasheet SLLSE45, changed 8.5 max value to 9.1 and changed 5.5 max value to 5.8.Go
- Replaced Supply Current section with marked up table from commercial datasheet SLLSE45, changed 5.5 max value to 5.8 and changed 8.5 max value to 9.1.Go
- Replaced Supply Current section with marked up table from commercial datasheet SLLSE45, changed 5.5 max value to 5.8.Go