JAJSH14C March   2012  – March 2019 ISO7421E-Q1

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     概略回路図
  4. Pin Configuration and Functions
    1. Table 1. Pin Functions
  5. 静電気放電に関する注意事項
    1.     Device Images
      1. 5.1 Device Function Table
      2. 5.2 Available Options
  6. Absolute Maximum Ratings
  7. Thermal Information
  8. Recommended Operating Conditions
  9. Electrical Characteristics
  10. 10Switching Characteristics
  11. 11Electrical Characteristics
  12. 12Switching Characteristics
  13. 13Electrical Characteristics
  14. 14Switching Characteristics
  15. 15Electrical Characteristics
  16. 16Switching Characteristics
  17. 17Parameter Measurement Information
  18. 18Device Information
    1. 18.1 Package Characteristics
    2. 18.2 IEC 60664-1 Ratings Table
    3. 18.3 Insulation Characteristics
    4. 18.4 Regulatory Information
    5. 18.5 IEC Safety Limiting Values
    6. 18.6 Equivalent Input And Output Schematic Diagrams
  19. 19Typical Characteristics
  20. 20Revision History

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Absolute Maximum Ratings(1)

VALUE UNIT
MIN MAX
VCC Supply voltage(2), VCC1, VCC2 –0.5 6 V
VI Voltage at IN, OUT –0.5 VCC + 0.5(3) V
IO Output Current ±15 mA
ESD Electrostatic discharge Human Body Model AEC-Q100 Classification Level H3A All pins 4 kV
Charged Device Model AEC-Q100 Classification Level C4 1 kV
TJ Maximum junction temperature 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values except differential I/O bus voltages are with respect to network ground terminal and are peak voltage values.
Maximum voltage must not exceed 6 V. A strongly driven input signal can weakly power the floating VCC via an internal protection diode and cause undetermined output.