JAJSGK0E November 2018 – July 2024 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM),per AEC Q100-002(1) | ±6000 | V |
Charged device model (CDM),per AEC Q100-011 | ±1500 | |||
Contact discharge per IEC 61000-4-2; Isolation barrier withstand test(2)(3) | ±8000 | V |