JAJSGK0E November 2018 – July 2024 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7760-Q1 | |||||||
Supply current - DC signal | VI = VCC1 (ISO7760-Q1); VI = 0 V (ISO7760-Q1 with F suffix) |
ICC1 | 1.6 | 2.9 | mA | ||
ICC2 | 3 | 5.2 | |||||
VI = 0 V (ISO7760-Q1); VI = VCC1 (ISO7760-Q1 with F suffix) |
ICC1 | 8 | 11.6 | ||||
ICC2 | 3.3 | 5.7 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 4.9 | 6.4 | ||
ICC2 | 3.4 | 5.7 | |||||
10 Mbps | ICC1 | 5 | 6.5 | ||||
ICC2 | 4.9 | 7.7 | |||||
100 Mbps |
ICC1 | 6 | 7.7 | ||||
ICC2 | 20.3 | 27.9 | |||||
ISO7761-Q1 | |||||||
Supply current - DC signal | VI = VCCI (1) (ISO7761-Q1); VI = 0 V (ISO7761-Q1 with F suffix) |
ICC1 | 1.8 | 3.4 | mA | ||
ICC2 | 2.9 | 5.3 | |||||
VI = 0 V (ISO7761-Q1); VI = VCCI (ISO7761-Q1 with F suffix) |
ICC1 | 7.2 | 10.3 | ||||
ICC2 | 4.2 | 6.8 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 4.6 | 6.5 | ||
ICC2 | 3.7 | 6.3 | |||||
10 Mbps | ICC1 | 4.9 | 7.2 | ||||
ICC2 | 5 | 7.9 | |||||
100 Mbps |
ICC1 | 8.3 | 11.2 | ||||
ICC2 | 18.1 | 24.6 | |||||
ISO7762-Q1 | |||||||
Supply current - DC signal | VI = VCCI (ISO7762-Q1); VI = 0 V (ISO7762-Q1 with F suffix) |
ICC1 | 2.1 | 4 | mA | ||
ICC2 | 2.6 | 4.8 | |||||
VI = 0 V (ISO7762-Q1); VI = VCCI (ISO7762-Q1 with F suffix) |
ICC1 | 6.5 | 9.6 | ||||
ICC2 | 4.9 | 7.4 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 4.4 | 6.5 | ||
ICC2 | 3.9 | 6.3 | |||||
10 Mbps | ICC1 | 5 | 7.2 | ||||
ICC2 | 5 | 7.6 | |||||
100 Mbps |
ICC1 | 10.9 | 14.4 | ||||
ICC2 | 15.6 | 21.3 | |||||
ISO7763-Q1 | |||||||
Supply current - DC signal | VI = VCCI (ISO7763-Q1); VI = 0 V (ISO7763-Q1 with F suffix) |
ICC1, ICC2 | 2.3 | 4.6 | mA | ||
VI = 0 V (ISO7763-Q1); VI = VCCI (ISO7763-Q1 with F suffix) |
ICC1, ICC2 | 5.7 | 8.4 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 4.1 | 6.6 | ||
10 Mbps | ICC1, ICC2 | 4.9 | 7.6 | ||||
100 Mbps | ICC1, ICC2 | 13 | 18.1 |